Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Hydranal™ is the most trusted brand in Karl Fischer titration because of its dedication to quality, consistency and continued innovation.
Contact a Hydranal expert about your Karl Fischer titration challenges at: Hydranal@Honeywell.com
Property | Value |
---|---|
assay water | 15.56 - 15.76 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Density | 1.820 g/cm3 (20 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | KF Titration |
Form | Solid |
Grade | Auxiliaries for KF Titration |
Incompatible Materials | No information available. |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Alkaline |
Product Line | Hydranal™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Precautionary Statements | P281 |
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout