Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Hydranal™ is the most trusted brand in Karl Fischer titration because of its dedication to quality, consistency and continued innovation.
Contact a Hydranal expert about your Karl Fischer titration challenges at: Hydranal@Honeywell.com
Property | Value |
---|---|
Suitability (for KF-titration) | test passed |
Titer (water equivalent) | 4.90 - 5.10 mg/ml |
Number Of Samples | Min. 2 |
Property | Value |
---|---|
Boiling Point/Range | 65 °C (1.013 hPa) |
Color | Brown |
Density | 0.850 g/cm3 (20 °C) |
Flashpoint | 11 °C |
Form | Liquid |
Grade | Volumetric Two-Component KF Titration |
Incompatible Materials | Oxidizing agents, Acid chlorides, Acid anhydrides, Reducing agents, Acids |
Lower Explosion Limit | 5.5 %(V) |
Melting Point/Range | -98 °C |
Partition Coefficient | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 31 %(V) |
Vapor Density | No data available |
Vapor Pressure | 128 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Neutral |
Product Line | Hydranal™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
GHS Classification |
|
Precautionary Statements | Keep away from heat, hot surfaces, sparks, open flames and other ignition sources. No smoking.;Keep container tightly closed.;Ground/bond container and receiving equipment.;Use explosion-proof electrical/ventilating/lighting/…/equipment.;Use only non-spar |
Hazard Class | 3 |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout