Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Hydranal™ is the most trusted brand in Karl Fischer titration because of its dedication to quality, consistency and continued innovation.
Contact a Hydranal expert about your Karl Fischer titration challenges at: Hydranal@Honeywell.com
Brand Fluka | CAS Numbers (All) |
Property | Value |
---|---|
extend measuring tolerance coulometric | effective mg/g |
Property | Value |
---|---|
Boiling Point/Range | 242 °C (1.013 hPa) |
Color | Colorless |
Density | 1.205 g/cm3 (20 °C) |
Flashpoint | 135 °C |
Form | Liquid |
Grade | Standards |
Incompatible Materials | Oxidizing agents, Acids |
Lower Explosion Limit | 4.7 %(V) |
Melting Point/Range | -49 °C |
Partition Coefficient | -0.5 |
Solubility in Water | 200 g/l (20 °C) |
Upper Explosion Limit | 21 %(V) |
Vapor Pressure | No data available |
Viscosity | 2.5 mPa.s (25 °C) |
pH-Value | Neutral |
Product Line | Hydranal™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
GHS Classification |
|
Precautionary Statements | Wear protective gloves/protective clothing/eye protection/face protection.;Wash … thoroughly after handling |
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout