HYDRANAL™ - Water Standard 10.0 | 34849 | Honeywell Research Chemicals
34849
Fluka

HYDRANAL™ - Water Standard 10.0

SKU
34849
Standard for Karl Fischer titration water content 10 mg/g = 1.0%
Synonym(s)
Karl Fischer standard
Only %1 left

Hydranal™ is the most trusted brand in Karl Fischer titration because of its dedication to quality, consistency and continued innovation.

  • Comprehensive product portfolio with 60 available products
  • 40 years of innovation – check our NextGen reagents HERE
  • Dedicated technical service and support
  • More than 800 Application Notes available on our website

Contact a Hydranal expert about your Karl Fischer titration challenges at: Hydranal@Honeywell.com

Brand
Fluka
CAS Numbers (All) Synonyms
Karl Fischer standard

Documents

Specifications

PropertyValue
assay water (volumetric)effective mg/g
No. of meassurementseffective
extend measuring tolerance volumetriceffective mg/g

Properties

PropertyValue
Boiling Point/Range109 °C (1.013 hPa)
ColorColorless
Density1.00 g/cm3 (20 °C)
Flashpoint32 °C
FormLiquid
GradeStandards
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Partition CoefficientNo data available
Solubility in WaterImmiscible
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Product LineHydranal™
Storage TemperatureAmbient

Safety Information

PropertyValue
GHS Classification
  • GHS02-Flammable
  • GHS08-Health Hazard
  • GHS05-Corrosive
  • GHS07-Harmful
Precautionary StatementsKeep away from heat, hot surfaces, sparks, open flames and other ignition sources. No smoking.;Keep container tightly closed.;Ground/bond container and receiving equipment.;Use explosion-proof electrical/ventilating/lighting/…/equipment.;Use only non-spar
Hazard Class3
Package GroupIII
UN IDUN1993
Add more compare product