Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | Linear Formula HBr | MDL Number |
Molar Mass 80.91 g/mol |
Property | Value |
---|---|
Appearance of the substance | complying |
Assay | 46.0 - 50.0 % |
Vapor Pressure | 8 mmHg ( 25 °C) |
Vapor Density | 2.8 (vs air) |
Property | Value |
---|---|
Boiling Point/Range | 126 °C (1.013 hPa) |
Color | Light Yellow |
Concentration | 48.00% |
Density | 1.490 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Incompatible with oxidizing agents. |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -11 °C |
Partition Coefficient | No data available |
Purity Percentage | 48.00 |
Purity Details | 48.00% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 60 hPa (50 °C) |
pH-Value | Acidic |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1788 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout