Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HBr |
MDL Number | Molar Mass 80.91 g/mol | RTECS Number MW3850000 |
Property | Value |
---|---|
Assay | 47.0 - 49.0 % |
Residue on ignition (SO4) | Max. 0.002 % |
Ignition Residue | ≤0.002% |
Vapor Pressure | 320 psi ( 21.1 °C) |
Vapor Density | 2.8 (vs air) |
Iron (Fe) | Max. 1 ppm |
Vapor Pressure | 8 mmHg ( 25 °C) |
Selenium (Se) | Max. 0.01 ppm |
Heavy metals (ICP) ACS | Max. 5 ppm |
Chloride (Cl) | Max. 0.05 % |
Iodide (I) | Max. 0.003 % |
Phosphate (PO4) | Max. 0.001 % |
Sulfate and sulfite (as SO4) | Max. 0.003 % |
Property | Value |
---|---|
Boiling Point/Range | 126 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Light Yellow |
Density | 1.490 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Incompatible with oxidizing agents. |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -11 °C |
Partition Coefficient | No data available |
Purity Percentage | 48.00 |
Purity Details | 48.00% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 60 hPa (50 °C) |
pH-Value | Acidic |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1788 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout