Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | Linear Formula HBr | MDL Number |
Synonyms Hydrogen bromide in acetic acid |
Property | Value |
---|---|
Assay | 31.5 - 34.5 % |
Density (D 20/4) | 1.380 - 1.450 |
Water (Karl Fischer) | Max. 1.0 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Light Orange |
Density | 1.42 g/cm3 (20 °C) |
Flashpoint | 65 °C |
Form | Liquid |
Grade | Chemical Synthesis |
Incompatible Materials | Oxidizing agents, Strong bases, Alkalis, Metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Acidic |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN3265 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout