07104
Fluka

Hydrochloric acid

SKU
07104
Puriss., 24.5-26.0%
Synonym(s)
Muriatic acid; Chlorhydric acid; Spirits of salt; HCL
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) Linear Formula
HCl
MDL Number
Molar Mass
36.46 g/mol
Synonyms
Muriatic acid; Chlorhydric acid; Spirits of salt; HCL

Documents

Specifications

PropertyValue
ignition Residue≤0.002% (as SO4)
assay24.5 - 26.0 %
residue on ignition (SO4)Max. 0.002 %
arsenic (As)Max. 0.00005 %
iron (Fe)Max. 0.0001 %
heavy metals (as Pb)Max. 0.0001 %
free chlorine (Cl)Max. 0.0001 %
sulfate (SO4)Max. 0.0002 %
sulfite (SO3)Max. 0.0005 %
vapor Pressure7.93 psi ( 37.7 °C)

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
CorrosivityCorrosive to metals
Density1.11 g/cm3
FlashpointNot applicable
FormLiquid
GradeChemical Synthesis
Incompatible MaterialsAcetic anhydride, Strong bases, Amines, Alkalis, Strong oxidizing agents, Water, Sulfuric acid, Chlorosulfonic acid, Metals, Ammonia, Ethylene
Lower Explosion LimitNot applicable
Melting Point/RangeNo data available
Partition CoefficientNo data available
Purity Percentage24.50
Purity Details24.50-26.00%
Solubility in WaterCompletely miscible
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value>0.1 (20 °C)
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN1789
Add more compare product