08256
Fluka

Hydrochloric acid

SKU
08256
TraceSELECT™, for trace analysis, ≥30%
Synonym(s)
Muriatic acid; Chlorhydric acid; Spirits of salt; HCL
Only %1 left

TraceSELECT™ Ultra and TraceSELECT

  • ultra-pure acids, bases, and salts for smelting and wet digestion in environmental, water, and food analysis
  • sample preparation for trace analysis requires reagents of the highest purity; our TraceSELECT Ultra products for ultra-trace analysis at ppb and even ppt levels are produced by sub-boiling distillation
  • the acids, bases, and salts in the TraceSELECT series have been developed for sample preparation and analysis in the ppb (μg/kg) trace range
  • packaged in high-quality containers appropriate for each product
  • the reagents are produced and bottled under clean-room conditions

 


 

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
HCl
MDL Number Molar Mass
36.46 g/mol
RTECS Number
1098214
Synonyms
Muriatic acid; Chlorhydric acid; Spirits of salt; HCL

Documents

Specifications

PropertyValue
assay30.0 - 32.0 %
density (D 20/4)1.140 - 1.160
silver (Ag)Max. 0.5 ppb
aluminium (Al)Max. 5 ppb
arsenic (As)Max. 1 ppb
gold (Au)Max. 1 ppb
barium (Ba)Max. 0.5 ppb
beryllium (Be)Max. 0.5 ppb
bismuth (Bi)Max. 0.5 ppb
calcium (Ca)Max. 10 ppb
cadmium (Cd)Max. 0.5 ppb
cobalt (Co)Max. 0.5 ppb
chromium (Cr)Max. 1 ppb
cesium (Cs)Max. 0.5 ppb
copper (Cu)Max. 1 ppb
iron (Fe)Max. 5 ppb
gallium (Ga)Max. 0.5 ppb
mercury (Hg)Max. 0.5 ppb
indium (In)Max. 0.5 ppb
iridium (Ir)Max. 0.5 ppb
potassium (K)Max. 10 ppb
lithium (Li)Max. 0.5 ppb
magnesium (Mg)Max. 1 ppb
manganese (Mn)Max. 0.5 ppb
molybdenum (Mo)Max. 0.5 ppb
sodium (Na)Max. 10 ppb
nickel (Ni)Max. 1 ppb
lead (Pb)Max. 0.5 ppb
palladium (Pd)Max. 1 ppb
platinum (Pt)Max. 0.5 ppb
rubidium (Rb)Max. 0.5 ppb
rhodium (Rh)Max. 0.5 ppb
ruthenium (Ru)Max. 0.5 ppb
antimony (Sb)Max. 0.5 ppb
selenium (Se)Max. 0.001 ppm
tin (Sn)Max. 1 ppb
strontium (Sr)Max. 0.5 ppb
titanium (Ti)Max. 1 ppb
thallium (Tl)Max. 0.5 ppb
uran (U)Max. 0.5 ppb
vanadium (V)Max. 1 ppb
zinc (Zn)Max. 1 ppb
zirconium (Zr)Max. 0.5 ppb
bromide (Br)Max. 10000 ppb
free chlorine (Cl)Max. 0.1 ppm
nitrate (NO3)Max. 1000 ppb
phosphate (PO4)Max. 10 ppb
sulfite (SO3)Max. 1 ppm
sulfate (SO4)Max. 100 ppb

Properties

PropertyValue
Boiling Point/Range42 °C (1.013 hPa)
ColorColorless
CorrosivityCorrosive to metals
Density1.190 g/cm3 (20 °C)
FlashpointNot applicable
FormLiquid
GradeTrace Analysis
Incompatible MaterialsMetals, Water, Amines, Acetic anhydride, Strong bases, Alkalis, Strong oxidizing agents, Sulfuric acid, Chlorosulfonic acid, Ammonia, Ethylene
Lower Explosion LimitNot applicable
Melting Point/Range-35 °C
Partition CoefficientNo data available
Purity Percentage30.00
Purity Details>=30.00%
Solubility in WaterCompletely miscible
Upper Explosion LimitNot applicable
Vapor Pressure190 hPa (20 °C)
Viscosity1.9 mPa.s (15 °C)
pH-Value>0.1 (20 °C)
Product LineTraceSELECT™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN1789
Add more compare product