Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | Molar Mass 36.46 g/mol |
Property | Value |
---|---|
Particles > 0,5 µm | max. 250 P/ml |
Assay | 37 - 38 % |
Residue on ignition (SO4) | max. 3 ppm |
Ammonium (NH4) | max. 1 ppm |
Silver (Ag) | max. 0.01 ppm |
Aluminium (Al) | max. 0.05 ppm |
Arsenic, antimony (as As) | max. 0.01 ppm |
Gold (Au) | max. 0.02 ppm |
Boron (B) | max. 0.02 ppm |
Barium (Ba) | max. 0.01 ppm |
Beryllium (Be) | max. 0.01 ppm |
Bismuth (Bi) | max. 0.02 ppm |
Calcium (Ca) | max. 0.2 ppm |
Cadmium (Cd) | max. 0.01 ppm |
Cobalt (Co) | max. 0.01 ppm |
Chromium (Cr) | max. 0.01 ppm |
Copper (Cu) | max. 0.01 ppm |
Iron (Fe) | max. 0.1 ppm |
Gallium (Ga) | max. 0.01 ppm |
Germanium (Ge) | max. 0.05 ppm |
Indium (In) | max. 0.01 ppm |
Potassium (K) | max. 0.05 ppm |
Lithium (Li) | max. 0.01 ppm |
Magnesium (Mg) | max. 0.05 ppm |
Manganese (Mn) | max. 0.01 ppm |
Molybdenum (Mo) | max. 0.01 ppm |
Sodium (Na) | max. 0.1 ppm |
Nickel (Ni) | max. 0.01 ppm |
Lead (Pb) | max. 0.01 ppm |
Platinum (Pt) | max. 0.02 ppm |
Tin (Sn) | max. 0.02 ppm |
Strontium (Sr) | max. 0.01 ppm |
Titanium (Ti) | max. 0.01 ppm |
Thallium (Tl) | max. 0.02 ppm |
Vanadium (V) | max. 0.01 ppm |
Zinc (Zn) | max. 0.05 ppm |
Zirconium (Zr) | max. 0.01 ppm |
Bromide (Br) | max. 50 ppm |
Free chlorine (Cl) | max. 0.5 ppm |
Phosphate (PO4) | max. 0.5 ppm |
Sulfate (SO4) | max. 0.5 ppm |
Sulfite (SO3) | max. 1 ppm |
Property | Value |
---|---|
Boiling Point/Range | 42 °C(1,013 hPa) |
Color | Colorless |
Corrosivity | Corrosive to metals |
Density | 1.190 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Semiconductor Grade VLSI |
Incompatible Materials | Acetic anhydride.Strong bases.Amines.Alkalis.Strong oxidizing agents.Water.Sulfuric acid.Chlorosulfonic acid.Metals.Ammonia.Ethyleneimine |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -35 °C |
Partition Coefficient | No data available |
Solubility in Water | completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Density | 1.190 g/cm3 (20 °C) |
Vapor Pressure | 190 hPa (20 °C) |
Viscosity | 1.9 mPa.s (15 °C) |
pH-Value | > 0.1 (20 °C) |
Product Line | Puranal™ |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1789 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout