Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | EC Number | MDL Number |
Molar Mass 36.46 g/mol |
Property | Value |
---|---|
Assay | Min. 37 % |
Residue on ignition (SO4) | Max. 5 ppm |
Non-volatile matter | Max. 0.005 % |
Ammonium (NH4) | Max. 1 ppm |
Aluminium (Al) | Max. 0.000005 % |
Arsenic (As) | Max. 0.01 ppm |
Barium (Ba) | Max. 0.000002 % |
Beryllium (Be) | Max. 0.000002 % |
Bismuth (Bi) | Max. 0.1 ppm |
Calcium (Ca) | Max. 0.00005 % |
Cadmium (Cd) | Max. 0.01 ppm |
Cobalt (Co) | Max. 0.000001 % |
Chromium (Cr) | Max. 0.000002 % |
Copper (Cu) | Max. 0.02 ppm |
Iron (Fe) | Max. 0.2 ppm |
Germanium (Ge) | Max. 0.000005 % |
Potassium (K) | Max. 0.00001 % |
Lithium (Li) | Max. 0.000001 % |
Magnesium (Mg) | Max. 0.00001 % |
Manganese (Mn) | Max. 0.000001 % |
Molybdenum (Mo) | Max. 0.02 ppm |
Sodium (Na) | Max. 0.00005 % |
Nickel (Ni) | Max. 0.000002 % |
Lead (Pb) | Max. 0.02 ppm |
Antimony (Sb) | Max. 1 ppm |
Strontium (Sr) | Max. 0.000001 % |
Titanium (Ti) | Max. 0.00001 % |
Thallium (Tl) | Max. 0.000005 % |
Vanadium (V) | Max. 0.000001 % |
Zinc (Zn) | Max. 0.000005 % |
Zirconium (Zr) | Max. 0.00001 % |
Free chlorine (Cl) | Max. 0.5 ppm |
Bromide (Br) | Max. 0.005 % |
Phosphate (PO4) | Max. 0.00005 % |
Sulfate (SO4) | Max. 1 ppm |
Sulfite (SO3) | Max. 1 ppm |
Appearance of the solution | complying |
Appearance of the substance | complying |
APHA | Max. 10 |
Residual solvents | complying |
Property | Value |
---|---|
Boiling Point/Range | 42 °C (1.013 hPa) |
Certification | ACS Reagent, ISO, Ph. Eur. |
Color | Colorless |
Corrosivity | Corrosive to metals |
Density | 1.190 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Ammonia, Amines, Water, Ethyleneimine, Metals, Chlorosulfonic acid, Sulfuric acid, Acetic anhydride, Strong bases, Alkalis, Strong oxidizing a |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -35 °C |
Partition Coefficient | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 190 hPa (20 °C) |
Viscosity | 1.9 mPa.s (15 °C) |
pH-Value | >0.1 (20 °C) |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1789 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout