Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
TraceSELECT™ Ultra and TraceSELECT
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | Linear Formula HCl | MDL Number |
Molar Mass 36.46 g/mol |
Property | Value |
---|---|
assay | 34 - 37 % |
silver (Ag) | Max. 0.5 ppb |
aluminium (Al) | Max. 5 ppb |
arsenic (As) | Max. 5 ppb |
gold (Au) | Max. 1 ppb |
barium (Ba) | Max. 0.5 ppb |
beryllium (Be) | Max. 0.5 ppb |
bismuth (Bi) | Max. 0.5 ppb |
calcium (Ca) | Max. 10 ppb |
cadmium (Cd) | Max. 0.5 ppb |
cobalt (Co) | Max. 0.5 ppb |
chromium (Cr) | Max. 1 ppb |
cesium (Cs) | Max. 0.5 ppb |
copper (Cu) | Max. 1 ppb |
iron (Fe) | Max. 5 ppb |
gallium (Ga) | Max. 0.5 ppb |
mercury (Hg) | Max. 0.5 ppb |
indium (In) | Max. 0.5 ppb |
potassium (K) | Max. 10 ppb |
lithium (Li) | Max. 0.5 ppb |
magnesium (Mg) | Max. 1 ppb |
manganese (Mn) | Max. 0.5 ppb |
molybdenum (Mo) | Max. 0.5 ppb |
sodium (Na) | Max. 10 ppb |
nickel (Ni) | Max. 1 ppb |
lead (Pb) | Max. 0.5 ppb |
palladium (Pd) | Max. 1 ppb |
platinum (Pt) | Max. 0.5 ppb |
rubidium (Rb) | Max. 0.5 ppb |
rhodium (Rh) | Max. 0.5 ppb |
ruthenium (Ru) | Max. 0.5 ppb |
antimony (Sb) | Max. 0.5 ppb |
selenium (Se) | Max. 1 ppb |
tin (Sn) | Max. 1 ppb |
strontium (Sr) | Max. 0.5 ppb |
titanium (Ti) | Max. 1 ppb |
thallium (Tl) | Max. 0.5 ppb |
uran (U) | Max. 0.5 ppb |
vanadium (V) | Max. 1 ppb |
zinc (Zn) | Max. 1 ppb |
zirconium (Zr) | Max. 0.5 ppb |
free chlorine (Cl) | Max. 0.5 ppm |
bromide (Br) | Max. 10000 ppb |
phosphate (PO4) | Max. 50 ppb |
sulfate (SO4) | Max. 1000 ppb |
vapor Pressure | 7.93 psi ( 37.7 °C) |
Property | Value |
---|---|
Boiling Point/Range | 42 °C (1.013 hPa) |
Color | Colorless |
Corrosivity | Corrosive to metals |
Density | 1.190 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Trace Analysis |
Incompatible Materials | Strong oxidizing agents, Ethyleneimine, Sulfuric acid, Ammonia, Chlorosulfonic acid, Alkalis, Metals, Water, Amines, Strong bases, Acetic anhy |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -35 °C |
Partition Coefficient | No data available |
Purity Percentage | 34.00 |
Purity Details | 34.00-37.00% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 190 hPa (20 °C) |
Viscosity | 1.9 mPa.s (15 °C) |
pH-Value | >0.1 (20 °C) |
Product Line | TraceSELECT™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1789 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout