Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell's high-quality titration products cover the complete titration workflow and include:
Brand Fluka | CAS Numbers (All) | Linear Formula HCl | MDL Number | Molar Mass 36.46 g/mol |
Synonyms Hydrogen chloride solution |
Property | Value |
---|---|
Appearance (color) | complying |
Appearance (form) | complying |
Assay | 3.95 - 4.10 mol/l |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Concentration | 4.0 M |
Corrosivity | Corrosive to metals |
Density | 1.072 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Volumetric Titration |
Incompatible Materials | Amines, Ammonia, Incompatible with strong bases and oxidizing agents, Gives off hydrogen by reaction with metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | >0.1 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1789 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout