30103
Fluka

Hydrofluoric acid

SKU
30103
Puriss. p.a., Reag. ISO, Reag. Ph. Eur., ≥40%
Synonym(s)
HF
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
HF
MDL Number
Molar Mass
20.01 g/mol
RTECS Number
MW7875000
Synonyms
HF

Documents

Specifications

PropertyValue
assayMin. 40 %
residue on ignition (SO4)Max. 0.0005 %
silver (Ag)Max. 0.000002 %
aluminium (Al)Max. 0.000005 %
arsenic (As)Max. 0.000005 %
barium (Ba)Max. 0.00001 %
beryllium (Be)Max. 0.000002 %
bismuth (Bi)Max. 0.00001 %
calcium (Ca)Max. 0.00005 %
cadmium (Cd)Max. 0.000001 %
cobalt (Co)Max. 0.000002 %
chromium (Cr)Max. 0.000002 %
copper (Cu)Max. 0.000002 %
iron (Fe)Max. 0.00002 %
germanium (Ge)Max. 0.000005 %
potassium (K)Max. 0.00001 %
lithium (Li)Max. 0.000002 %
magnesium (Mg)Max. 0.00002 %
manganese (Mn)Max. 0.000005 %
molybdenum (Mo)Max. 0.000005 %
sodium (Na)Max. 0.00002 %
nickel (Ni)Max. 0.000002 %
lead (Pb)Max. 0.000005 %
strontium (Sr)Max. 0.000002 %
titanium (Ti)Max. 0.00001 %
thallium (Tl)Max. 0.000005 %
vanadium (V)Max. 0.000005 %
zinc (Zn)Max. 0.000005 %
zirconium (Zr)Max. 0.00001 %
chloride (Cl)Max. 0.0001 %
hexafluorosilic acid(H2SiF6)Max. 0.005 %
phosphate (PO4)Max. 0.00005 %
sulfate (SO4)Max. 0.0002 %
sulfite (SO3)Max. 0.0002 %

Properties

PropertyValue
Boiling Point/Range110 °C (1.013 hPa)
CertificationISO, Ph. Eur
ColorColorless
CorrosivityCorrosive to metals
Density1.140 g/cm3 (20 °C)
FlashpointNot applicable
FormLiquid
GradeACS Grade
Incompatible MaterialsWhen diluting, add acids to water, never the other way around, On dilution or dissolving in water, considerable heating always occur
Lower Explosion LimitNot applicable
Melting Point/Range-40 °C
Partition CoefficientNo data available
Purity Percentage40.00
Purity Details>=40.00%
Solubility in WaterCompletely miscible
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-ValueAcidic
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN1790
Add more compare product