Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Property | Value |
---|---|
Assay | 30 - 31 % |
Non-volatile matter | Max. 0.02 % |
Free acid (as H2SO4) | 0.0025 - 0.025 % |
Heavy metals (as Pb) | Max. 0.0005 % |
Chloride (Cl) | Max. 0.005 % |
Organic stabilisators | Max. 0.05 % |
Acidity | complying |
Residual solvents | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Decomposes on heating |
Certification | Ph. Eur., BP, USP |
Color | Colorless |
Density | 1.11 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Extra pure |
Incompatible Materials | Reactions with organic substances, Reactions with combustible substances, Reactions with metals in powder form, As oxidising agent |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -26 °C |
Partition Coefficient | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 93 hPa (50 °C) |
Viscosity | No data available |
pH-Value | 2.0-4.0 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | II |
UN ID | UN2014 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout