Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | Molar Mass 34.01 g/mol |
Property | Value |
---|---|
assay | 34.5 - 36.5 % |
non-volatile matter | Max. 0.05 % |
residue on ignition | Max. 0.03 % |
free acid (as H2SO4) | Max. 0.02 % |
heavy metals (as Pb) | Max. 0.0002 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Concentration | 34.50-36.50% |
Density | 1.110 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Powdered metals, Reducing agents, Contamination, Rust, Reactions with various metals, Reactions with organic substances, Reactions with |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -33 °C |
Partition Coefficient | No data available |
Purity Percentage | 34.50 |
Purity Details | 34.50-36.50% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 17 hPa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | II |
UN ID | UN2014 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout