R1226
Fluka

Hydroxyfenbendazole-(methyl-d3) monohydrate

SKU
R1226
Analytical standard, reference material
Synonym(s)
N-[6-[(4-Hydroxyphenyl)thio]-1H-benzimidazol-2-yl]carbamic acid methyl-d3 ester monohydrate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
336.38 g/mol
Synonyms
N-[6-[(4-Hydroxyphenyl)thio]-1H-benzimidazol-2-yl]carbamic acid methyl-d3 ester monohydrate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
assay DMin. 98 %
melting range (decomp.)Min. 215 °C
water (Karl Fischer)4.8 - 5.8 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsNo information available.
Lower Explosion LimitNot applicable
Melting Point/Range215 °C (Decomposition)
Partition CoefficientNo data available
SolubilityNo data available
Solubility in WaterNo data available
Upper Explosion LimitNot applicable
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product