Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula NH2OH · HCl |
MDL Number | Molar Mass 69.49 g/mol | RTECS Number NC3675000 | Synonyms Hydroxylammonium chloride |
Property | Value |
---|---|
Assay | 99.0 - 101.0 % |
Residue on ignition (SO4) | Max. 0.1 % |
Arsenic (As) | Max. 0.01 ppm |
Mercury (Hg) | Max. 10 ppb |
Antimony (Sb) | Max. 0.01 ppm |
Selenium (Se) | Max. 0.01 ppm |
Property | Value |
---|---|
Boiling Point/Range | Not applicable |
Color | White |
Corrosivity | Corrosive to metals |
Density | 1.67 g/cm3 (17 °C) |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | Derivatization Reagents |
Incompatible Materials | Strong bases, Oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 151 °C.Do not attempt to verify melting point; decomposition can be violent. |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | ≥99.00% |
Solubility in Water | 830 g/l (17 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | Negligible |
Viscosity | No data available |
pH-Value | 2.5-3.5 at 50 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN2923 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout