R1769
Fluka

Imazalil

SKU
R1769
Analytical standard, reference material
Synonym(s)
1-[2-(Allyloxy)-2-(2,4-dichlorophenyl)ethyl]imidazole
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
297.2 g/mol
Synonyms
1-[2-(Allyloxy)-2-(2,4-dichlorophenyl)ethyl]imidazole

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range48 - 55 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/Range>340 °C
ColorLight Yellow to Brown
DensityNo data available
Flashpoint192 °C
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range52.7 °C
Partition Coefficient3.82.9.2
Solubility in Water210 mg/l (20-25 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.158 MPa (20 °C)
ViscosityNot applicable
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product