R1731
Fluka

Imazethapyr

SKU
R1731
Analytical standard, reference material
Synonym(s)
 2-(4,5-Dihydro-4-isopropyl-4-methyl-5-oxo-1H-imidazol-2-yl)-5-ethyl-3-pyridinecarboxylic acid
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
289.33 g/mol
Synonyms
 2-(4,5-Dihydro-4-isopropyl-4-methyl-5-oxo-1H-imidazol-2-yl)-5-ethyl-3-pyridinecarboxylic acid

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range174 - 180 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeDecomposes below the boiling point
DensityNo data available
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range175-178 °C
Partition Coefficient1.49
Solubility in Water1.4 g/l (20 °C)
Upper Explosion LimitNot applicable
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product