R1067
Fluka

Iminoctadine triacetate

SKU
R1067
Analytical standard, reference material
Synonym(s)
N,N″′-(Iminodi-8,1-octanediyl)bisguanidine triacetate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
535.72 g/mol
Synonyms
N,N″′-(Iminodi-8,1-octanediyl)bisguanidine triacetate

Documents

Specifications

PropertyValue
identity (IR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range137 - 149 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsOxidizing agents, Alkalis
Lower Explosion LimitNo data available
Melting Point/Range143-144 °C
Solubility in Water764 g/l
Upper Explosion LimitNo data available
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN2811
Add more compare product