Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Fluka | UNSPSC Code 12181600 | CAS Numbers (All) | MDL Number | Molar Mass No data available |
Property | Value |
---|---|
Viscosity | ~437 mPa.s(20 °C) |
Density (D 20/4) | 1.075 - 1.104 |
Refractive index (n 20/D) | 1.516 - 1.518 |
Fluorescent substances | complying |
Refractive Index | n |
Property | Value |
---|---|
Boiling Point/Range | 320 °C |
Color | Colorless |
Density | 1.093 g/cm3 (20 °C) |
Flashpoint | 249 °C |
Form | Liquid |
Grade | Spectroscopy Reagents |
Incompatible Materials | None known |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | Immiscible |
Storage Temperature | Ambient |
Upper Explosion Limit | No data available |
Vapor Pressure | <0.1 hPa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout