Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Synonyms Disodium [2(2′)E]-3,3′-dioxo-1,1′,3,3′-tetrahydro[2,2′-biindolylidene]-5,5′-disulfonate; Indigotine |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 64 - 65 °C(1,013 hPa) |
Color | No data available |
Density | 0.79 g/cm3 |
Flashpoint | 12 °C |
Form | Liquid |
Grade | Volumetric Titration |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 5.5 %(V).Data refer to the solvent. |
Melting Point/Range | -98 °C.Data refer to the solvent. |
Partition Coefficient | Not applicable |
Solubility in Water | completely miscible |
Upper Explosion Limit | 50 %(V).Data refer to the solvent. |
Vapor Density | 0.79 g/cm3 |
Vapor Pressure | Data refer to the solvent..128 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout