Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Molar Mass 175.91 g/mol |
Property | Value |
---|---|
Appearance of the substance | complying |
Assay | 99.5 - 103.0 % |
Residue on ignition (SO4) | max. 0.01 % |
Water insoluble matter | max. 0.01 % |
Silver (Ag) | max. 5 ppm |
Aluminium (Al) | max. 5 ppm |
Barium (Ba) | max. 10 ppm |
Bismuth (Bi) | max. 5 ppm |
Calcium (Ca) | max. 10 ppm |
Cadmium (Cd) | max. 5 ppm |
Cobalt (Co) | max. 5 ppm |
Chromium (Cr) | max. 5 ppm |
Copper (Cu) | max. 5 ppm |
Iron (Fe) | max. 10 ppm |
Potassium (K) | max. 50 ppm |
Lithium (Li) | max. 5 ppm |
Magnesium (Mg) | max. 5 ppm |
Manganese (Mn) | max. 5 ppm |
Molybdenum (Mo) | max. 5 ppm |
Sodium (Na) | max. 50 ppm |
Nickel (Ni) | max. 5 ppm |
Lead (Pb) | max. 5 ppm |
Strontium (Sr) | max. 5 ppm |
Thallium (Tl) | max. 5 ppm |
Zinc (Zn) | max. 5 ppm |
Total S (as SO4) | max. 150 ppm |
Heavy metals (as Pb) | max. 0.001 % |
Bromide, chloride (as Cl) | max. 200 ppm |
Iodide (I) | complying |
Total nitrogen (as N) | max. 1000 ppm |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | ACS Reagent |
Corrosivity | Corrosive to metals |
Density | 4.630 g/cm3 |
Flashpoint | No data available |
Form | Crystalline |
Grade | ACS Grade |
Incompatible Materials | Reactions with metals in powder form..Reactions with combustible substances..Reactions with organic substances..Strong reducing agents.Mixtu |
Lower Explosion Limit | No data available |
Melting Point/Range | 110 °C |
Partition Coefficient | No data available |
Upper Explosion Limit | No data available |
Vapor Density | 4.630 g/cm3 |
Viscosity | No data available |
pH-Value | No data available |
Product Line | Puriss. p.a. |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | II |
UN ID | UN3085 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout