03002
Fluka

Iodine

SKU
03002
Puriss., meets analytical specification of BP, Ph. Eur., USP, 99.8-100.5%
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
I2
MDL Number Molar Mass
253.81 g/mol
RTECS Number
NN1575000

Documents

Specifications

PropertyValue
vapor Density9 (vs air)
assay99.8 - 100.5 %
non-volatile matterMax. 0.03 %
bromide, chloride (as Cl)Max. 0.01 %
residual solventscomplying
vapor Pressure0.31 mmHg ( 25 °C)

Properties

PropertyValue
CertificationPh. Eur., BP, USP
ColorBlack
Density4.930 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeReagent Grade
Incompatible MaterialsAmines, Ammonia
Lower Explosion LimitNot applicable
Melting Point/Range113.5 °C
Partition Coefficient2.49
Purity Percentage99.80
Purity Details99.80-100.50%
Solubility in Water0.29 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor Pressure0.31 hPa (20 °C)
ViscosityNot applicable
pH-ValueNo data available
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupIII
UN IDUN3495
Add more compare product