Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell ACS solvents for general laboratory use are:
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula I2 |
MDL Number | Molar Mass 253.81 g/mol | Synonyms Iodum |
Property | Value |
---|---|
assay | Min. 99.8 % |
non-volatile matter | Max. 0.01 % |
bromine and chlorine (as chloride) | Max. 0.005 % |
form | solid |
vapor Pressure | 0.31 mmHg ( 25 °C) |
resistivity | 1.3E15 μΩ-cm |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Certification | ACS Reagent |
Color | Black |
Density | 4.930 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Amines, Ammonia |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 113.5 °C |
Partition Coefficient | 2.49 |
Purity Percentage | 99.80 |
Purity Details | >=99.80% |
Solubility in Water | 0.29 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 0.31 hPa (20 °C) |
Viscosity | Not applicable |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN3495 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout