Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula I2 |
MDL Number | Molar Mass 253.81 g/mol | RTECS Number NN1575000 |
Property | Value |
---|---|
Assay | Min. 99.8 % |
Solution 10 g to 100 mL MeOH | complying |
Vapor Pressure | 1 mmHg ( 38.7 °C) |
Resistivity | 1.3E15 μΩ-cm |
Vapor Pressure | 0.31 mmHg ( 25 °C) |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Color | Black |
Density | 4.930 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | Ammonia, Amines |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 113.5 °C |
Partition Coefficient | 2.49 |
Purity Percentage | 99.80 |
Purity Details | ≥99.80% |
Solubility in Water | 0.29 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 0.31 hPa (20 °C) |
Viscosity | Not applicable |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN3495 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout