Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | Linear Formula ICl | MDL Number |
Synonyms Chloroiodide solution; Wijs solution |
Property | Value |
---|---|
Appearance of the substance | complying |
Assay | 0.95 - 1.10 mol/l |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Brown |
Concentration | 1.0 M |
Density | 1.420 g/cm3 |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Chemical Synthesis |
Incompatible Materials | Metals, Powdered metals, Strong acids and oxidizing agents, Strong bases |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Solubility in Water | Decomposes in contact with water. |
Upper Explosion Limit | Not applicable |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN3264 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout