R1641
Fluka

Iprovalicarb

SKU
R1641
Analytical standard, reference material
Synonym(s)
Isopropyl [(1S)-2-methyl-1-{[(1RS)-1-p-tolylethyl]carbamoyl}propyl]carbamate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
320.43 g/mol
Synonyms
Isopropyl [(1S)-2-methyl-1-{[(1RS)-1-p-tolylethyl]carbamoyl}propyl]carbamate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 96.0 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/RangeDecomposes below the boiling point
ColorWhite
DensityNo data available
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range164 °C
Partition Coefficient3.2
Solubility in Water0.02 g/l (20 °C)
Upper Explosion LimitNot applicable
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product