12310H
Honeywell

Iron

SKU
12310H
Reduced, powder (fine), ≥99%
Only %1 left
  • We are your supplier of high-quality lab reagents and chemicals for analytical and chemistry laboratories:
    Solvents – ACS specific use (HPLC), ACS general use, solvents for histology, and reagent grade for chemical synthesis and other industrial applications.
    Inorganics – Chemical synthesis and inorganic chemistry including essential acids and bases, salts, metals and elements, and reagents for chemical reactions.
Brand
Honeywell
CAS Numbers (All) Molar Mass
55.85 g/mol

Documents

Specifications

PropertyValue
AssayMin. 99 %
Insoluble in HClMax. 0.5 %
Arsenic (As)Max. 0.0005 %
Copper (Cu)Max. 0.01 %
Manganese (Mn)Max. 0.1 %
Nickel (Ni)Max. 0.05 %
Lead (Pb)Max. 0.002 %
Zinc (Zn)Max. 0.005 %
Chloride (Cl)Max. 0.002 %
Sulfide (S)Max. 0.01 %

Properties

PropertyValue
Boiling Point/Range2.861 °C (1.013 hPa)
ColorLight Grey
Density7.87 g/cm3 (20 °C)
FlashpointNot applicable
FormPowder
GradeChemical Synthesis
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range1.538 °C (1.013 hPa)
Partition CoefficientNot applicable
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water0.015 mg/l insoluble (22 °C)
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNot applicable
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product