Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula FeCl3 | MDL Number |
Molar Mass 162.2 g/mol | RTECS Number LJ9100000 | Synonyms Ferric chloride; Iron trichloride; Molysite |
Property | Value |
---|---|
Vapor Density | 5.61 (vs air) |
Identity | complying |
Appearance | complying |
Assay of Fe3+ | 33.1 - 35.6 % |
Property | Value |
---|---|
Color | Green to Black |
Density | 2.9 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents, Strong bases, Alkali metals, Metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 315 °C |
Partition Coefficient | -4 |
Purity Percentage | 97.00 |
Purity Details | >=97.00% |
Solubility in Water | 480 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 1 mbar (20 °C) |
Viscosity | Not applicable |
pH-Value | 1.0 at 200 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN1773 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout