Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula FeCl3 · 6H2O | MDL Number |
Molar Mass 270.3 g/mol | RTECS Number 231-729-4 | Synonyms Ferric chloride hexahydrate |
Property | Value |
---|---|
Assay | 97.0 - 102.0 % |
Insoluble in acid | Max. 0.01 % |
Calcium (Ca) | Max. 0.01 % |
Copper (Cu) | Max. 0.003 % |
Potassium (K) | Max. 0.005 % |
Magnesium (Mg) | Max. 0.005 % |
Sodium (Na) | Max. 0.05 % |
Zinc (Zn) | Max. 0.003 % |
Iron (Fe 2+) | Max. 0.002 % |
Nitrate (NO3) | Max. 0.01 % |
Total phosphorus (as PO4) | Max. 0.01 % |
Sulfate (SO4) | Max. 0.01 % |
Property | Value |
---|---|
Boiling Point/Range | 280-285 °C |
Certification | ACS Reagent |
Color | Light Brown |
Concentration | 97.00% |
Density | 2.8 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents, Strong bases, Alkali metals, Metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 37 °C |
Partition Coefficient | No data available |
Purity Percentage | 97.00 |
Purity Details | 97.00% |
Solubility in Water | 920.0 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 1 hPa (194 °C) |
Viscosity | No data available |
pH-Value | 1.8 at 10 g/l (25 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN3260 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout