44944
Fluka

Iron(III) chloride hexahydrate

SKU
44944
Puriss. p.a., ACS Reagent, crystallized, 98.0-102% (RT)
Synonym(s)
Ferric chloride hexahydrate
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
FeCl3 · 6H2O
MDL Number
Molar Mass
270.3 g/mol
RTECS Number
231-729-4
Synonyms
Ferric chloride hexahydrate

Documents

Specifications

PropertyValue
Assay98.0 - 102.0 %
Water insoluble matterMax. 0.01 %
Arsenic (As)Max. 5 ppm
Calcium (Ca)Max. 50 ppm
Cadmium (Cd)Max. 10 ppm
Cobalt (Co)Max. 50 ppm
Chromium (Cr)Max. 100 ppm
Copper (Cu)Max. 20 ppm
Iron (Fe 2+)Max. 20 ppm
Potassium (K)Max. 50 ppm
Magnesium (Mg)Max. 10 ppm
Manganese (Mn)Max. 1000 ppm
Sodium (Na)Max. 100 ppm
Nickel (Ni)Max. 50 ppm
Lead (Pb)Max. 20 ppm
Zinc (Zn)Max. 20 ppm
Free chlorine (Cl)Max. 0.002 %
Nitrate (NO3)Max. 0.01 %
Total nitrogen (as N)Max. 10 ppm
Sulfate (SO4)Max. 50 ppm
Total phosphorus (as PO4)Max. 100 ppm

Properties

PropertyValue
Boiling Point/Range280-285 °C
CertificationACS Reagent
ColorLight Brown
Concentration98.00-102.00%
Density2.8 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeACS Grade
Incompatible MaterialsStrong oxidizing agents, Strong bases, Alkali metals, Metals
Lower Explosion LimitNot applicable
Melting Point/Range37 °C
Partition CoefficientNo data available
Purity Percentage98.00-102.00
Purity Details98.00-102.00%
Solubility in Water920.0 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor Pressure1 hPa (194 °C)
ViscosityNo data available
pH-Value1.8 at 10 g/l (25 °C)
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupIII
UN IDUN3260
Add more compare product