Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Fluka | UNSPSC Code 12352300 | CAS Numbers (All) | Linear Formula FeCl3 | MDL Number |
Molar Mass 162.2 g/mol | Synonyms Ferric chloride solution |
Property | Value |
---|---|
Assay (excluding Fe) | 44.6 - 45.4 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Tan |
Concentration | 0.45 |
Corrosivity | Corrosive to metals |
Density | 1.48 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Chemical Synthesis Chemistry Reagents |
Incompatible Materials | Strong oxidizing agents, Strong bases, Metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Product Line | Purum |
Purity Percentage | 45 |
Purity Details | 45% FeCl3 |
Solubility in Water | Completely miscible |
Storage Temperature | Ambient |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Acidic |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN2582 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout