Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Primary Reference Fuels
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | MDL Number | Molar Mass 114.23 g/mol |
Synonyms Isooctane; 2,2,4-Trimethylpentane |
Property | Value |
---|---|
appearance | Clear, colorless liquid |
color (APHA) | < 10 |
water (Karl Fischer) | < 0.010% |
residue | < 5 mg/L |
gC Purity | > 99.75% |
n-Heptane | < 0.1% |
lead Content | < 0.5 mg/L |
sulfur Compounds (as S) | < 0.005% |
Property | Value |
---|---|
Boiling Point/Range | 99.24 °C |
Certification | ASTM D2699 and D2700 |
Color | Colorless |
Density | 0.69 g/cm3 (20 °C) |
Flashpoint | -8 °C |
For Use With (Equipment) | Knock engine calibration for octane analysis |
Form | Liquid |
Grade | Primary Reference Fuels (ASTM D2699 & D2700) |
Incompatible Materials | Strong oxidizing agents, Strong acids, Strong bases, Reducing agents |
Lower Explosion Limit | 1 %(V) |
Melting Point/Range | -107.4 °C |
Partition Coefficient | No data available |
Solubility in Water | 0.002 g/l (25 °C) |
Upper Explosion Limit | 7 %(V) |
Vapor Density | 3.9 |
Vapor Pressure | 54.66 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | Reference Standard |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1262 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout