Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | Linear Formula CH3(CH2)3CH3 | Molar Mass 72.15 g/mol |
Property | Value |
---|---|
Assay (GC) | Min. 99 % |
Non-volatile matter | Max. 0.002 % |
Property | Value |
---|---|
Boiling Point/Range | 28 °C (1.013 hPa) |
Color | Colorless |
Density | 0.62 g/cm3 (20 °C) |
Flashpoint | <-35 °C |
Form | Liquid |
Incompatible Materials | Oxidizing agents, Plastic materials can be attacked |
Lower Explosion Limit | 1.4 %(V) |
Melting Point/Range | -160 °C |
Partition Coefficient | 3.4 |
Solubility | Soluble in most organic solvents |
Solubility in Water | Insoluble |
Upper Explosion Limit | 7.6 %(V) |
Vapor Pressure | 2.077 hPa (50 °C) |
Viscosity | 0.22 mPa.s (20 °C) |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | I |
UN ID | UN1265 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout