112674
Honeywell

Isopentyl acetate

SKU
112674
Reagent Grade, 98%
Synonym(s)
Acetic acid 3-methylbutyl ester; Isoamyl acetate
Only %1 left
  • ≥95% for general laboratory use.
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3COOCH2CH2CH(CH3)2
MDL Number Molar Mass
130.18 g/mol
RTECS Number
NS9800000
Synonyms
Acetic acid 3-methylbutyl ester; Isoamyl acetate

Documents

Specifications

PropertyValue
Identity (IR)complying
Assay (GC)Min. 97.5 %
Refractive Indexn20/D 1.4(lit.)
Autoignition Temperature680 °F
Vapor Pressure5 mmHg ( 25 °C)

Properties

PropertyValue
Boiling Point/Range142 °C (1.008 hPa)
ColorColorless
Density0.876 g/cm3 (25 °C)
Flashpoint25 °C
FormLiquid
GradeReagent Grade
Incompatible MaterialsReducing agents, Strong acids and strong bases, Oxidizing agents
Lower Explosion Limit1 %(V)
Melting Point/Range-78 °C
Partition Coefficient2.7 (35 °C)
Purity Percentage98.00
Purity Details98.00%
Solubilitycompletely miscible.Alcohol
Solubility in Water2 g/l (25 °C)
Upper Explosion Limit7.5 %(V)
Vapor Density4.5
Vapor Pressure4.5 hPa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupIII
UN IDUN1104
Add more compare product