Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | EC Number | MDL Number |
Molar Mass 60.11 g/mol | Synonyms 2-Propanol; sec-Propyl Alcohol; IPA; Isopropanol; Isopropyl Alcohol |
Property | Value |
---|---|
electron Capture GC | 2 µg/L max. |
water by Karl Fischer Titration | 0.06 % max. |
gC Analysis | 99.9 % min. |
refractive Index (20ºC) | 1.3766 - 1.3778 |
residue | 1 mg/L max. |
uV Absorbance @ 225 nm | 0.16 AU max. |
uV Absorbance @ 250 nm | 0.02 AU max. |
uV Absorbance @ 300 nm | 0.005 AU max. |
uV Absorbance @ 400 nm | 0.005 AU max. |
uV Cutoff | 205 nm max. |
Property | Value |
---|---|
Boiling Point/Range | 82.3 °C |
Certification | HPLC, GC, Pesticide residue analysis, Spectrophotometry |
Color | Colorless |
Density | 0.785 g/cm3 (20 °C) |
Flashpoint | 12 °C |
Form | Liquid |
Grade | Multipurpose Solvents |
Incompatible Materials | Strong acids.Strong oxidizing agents.Keep away from metals..Acetaldehyde.Aluminium.Chlorine.Ethylene oxide.Isocyanates.Oxygen.May attack man |
Lower Explosion Limit | 2.0 %(V) |
Melting Point/Range | -88 °C |
Partition Coefficient | no data available |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility in Water | completely soluble |
Upper Explosion Limit | 12.0 %(V) |
Vapor Density | 2.1 |
Vapor Pressure | 44 hPa (20 °C) |
Viscosity | 2.1 mPa.s (25 °C) |
pH-Value | Not applicable |
Product Line | B&J Brand™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1219 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout