Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
"
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C3H8O |
MDL Number | Molar Mass 60.11 g/mol | RTECS Number NT8050000 | Synonyms 2-Propanol; sec-Propyl Alcohol; IPA; Isopropanol; Isopropyl Alcohol |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 82.3 °C |
Certification | ACS Reagent, USP, for HPLC |
Color | Colorless |
Concentration | 100.00% |
Density | 0.785 g/cm3 (20 °C) |
Flashpoint | 12 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Acetaldehyde.Keep away from metals..Aluminium.Chlorine.Strong oxidizing agents.Ethylene oxide.Isocyanates.Strong acids.Oxygen.May attack many plastics, rubbers and coatings |
Lower Explosion Limit | 2.0 %(V) |
Melting Point/Range | -88 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 12.0 %(V) |
Vapor Density | 2.1 |
Vapor Pressure | 44 hPa (20 °C) |
Viscosity | 2.1 mPa.s (25 °C) |
pH-Value | Not applicable |
Product Line | ACS/HPLC |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1219 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout