Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | MDL Number |
Molar Mass 60.11 g/mol | Synonyms 2-Propanol; Isopropanol; IPA |
Property | Value |
---|---|
appearance | Passes test |
assay by GC Analysis | 99.5 % min. |
carbonyl Compounds | 0.002 % max. |
color (APHA) | 10 max. |
residue after Evaporation | 0.001 % max. |
solubility in Water | Passes test |
titrable Acid or Base | 0.1 µeq/g max. |
water by Karl Fishcer Titration | 0.2 % max. |
vaporPressure(Torr)at20°C | 32.4 |
Property | Value |
---|---|
Boiling Point/Range | 12.0 %(V) |
Certification | Organic Synthesis, Prep-LC, Glassware cleaning, ACS General Laboratory Use |
Color | Colorless |
Density | 0.785 g/cm3 (20 °C) |
Flashpoint | 12 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Strong acids, Ethylene oxide, Strong oxidizing agents, May attack many plastics, rubbers and coatings, Keep away from metals, Isocyanat |
Lower Explosion Limit | 2.0 %(V) |
Melting Point/Range | -88 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.50 |
Purity Details | >99.50% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 12.0 %(V) |
Vapor Density | 2.1 |
Vapor Pressure | 44 hPa (20 °C) |
Viscosity | 2.1 mPa.s (25 °C) |
pH-Value | Not applicable |
Product Line | Laboratory Plus |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1219 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout