Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
LabReady™ Solvent Blends
Brand Burdick & Jackson | CAS Numbers (All) | MDL Number |
Property | Value |
---|---|
color (APHA) | 10 max. |
isopropyl Alcohol (v/v) | 69 - 71 % |
residue | 1 mg/L max. |
water (v/v) | 29 - 31% |
elutropicValue,C-18 | 8.3 |
elutropicValue,Silica | 0.6 |
polarityIndex,P' | 3.9 |
solubilityinWater(%)at20°C | Miscible |
vaporPressure(Torr)at20°C | 32.4 |
Property | Value |
---|---|
Boiling Point/Range | 87.7 °C |
Certification | HPLC, Spectrophotometry |
Color | Colorless |
Concentration | 70.00% |
Density | 0.785 g/cm3 (25 °C. The information regarding the density is that of the pure substance) |
Flashpoint | 12.0 %(V) |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong acids, Strong oxidizing agents, Keep away from metals, Acetaldehyde, Aluminium, Chlorine, Ethylene oxide, Isocyanates, Oxygen, May at |
Lower Explosion Limit | 2.0 %(V) |
Melting Point/Range | -62.1 °C |
Partition Coefficient | No data available |
Purity Percentage | 70.00 |
Purity Details | 70.00% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 12.0 %(V) |
Vapor Density | 2.1 |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | LabReady™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1219 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout