Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | Synonyms 2-Propanol; sec-Propyl Alcohol; IPA; Isopropanol; Isopropyl Alcohol |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 82.3 °C (The information regarding the boiling point is that of the solvent) |
Certification | LC-MS, HPLC |
Color | Colorless |
Concentration | 50.00% |
Density | 0.9189 g/cm3 (20 °C) |
Flashpoint | 22.78 °C |
Form | Liquid |
Grade | LC-MS Grade |
Incompatible Materials | Strong acids, Strong oxidizing agents, Keep away from metals, Acetaldehyde, Aluminium, Chlorine, Ethylene oxide, May attack many plastics |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | No data available |
Vapor Pressure | 44 hPa (20 °C The information regarding the vapour pressure is that of the solvent) |
Viscosity | No data available |
pH-Value | 7.2 |
Product Line | LC-MS |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1219 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout