Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
• ACS general use certified, reagent grade
• Low residue
• Low water
• High GC purity
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | EC Number | MDL Number |
Molar Mass 60.11 g/mol | Synonyms 2-Propanol; sec-Propyl Alcohol; IPA; Isopropanol; Isopropyl Alcohol |
Property | Value |
---|---|
appearance | Passes test |
color (APHA) | 10 max. |
isopropyl Alcohol (v/v) | 68 - 72 % |
specific Gravity (20ºC/20ºC) | 0.863 - 0.883 |
water (v/v) | 28 - 32 % |
elutropicValue,Silica | 0.6 |
polarityIndex,P' | 3.9 |
solubilityinWater(%)at20°C | Miscible |
vaporPressure(Torr)at20°C | 32.4 |
Property | Value |
---|---|
Boiling Point/Range | 12.0 %(V) |
Certification | Organic Synthesis, Prep-LC, Glassware cleaning, General Laboratory Use |
Color | Colorless |
Concentration | 70.00% |
Density | 0.785 g/cm3 (25 °C. The information regarding the density is that of the pure substance) |
Flashpoint | 11.7 °C |
For Use With (Equipment) | Labratory use |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | May attack many plastics, rubbers and coatings, Oxygen, Isocyanates, Ethylene oxide, Chlorine, Aluminium, Acetaldehyde, Keep away from met |
Lower Explosion Limit | 2.0 %(V) |
Melting Point/Range | -62.1 °C |
Partition Coefficient | No data available |
Purity Percentage | 70.00 |
Purity Details | 70.00% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 12.0 %(V) |
Vapor Density | 2.1 |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | Laboratory Plus |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1219 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout