Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | Molar Mass 270.45 g/mol |
Property | Value |
---|---|
appearance | Passes test |
identification by IR | Passes test |
pH of Water Extract | 6.5 min. |
Property | Value |
---|---|
Boiling Point/Range | 193 °C (26.7 hPa) |
Certification | Sterility testing of ophthalmic ointments |
Color | Colorless |
Density | 0.853 g/cm3 (20 °C) |
Flashpoint | 164 °C |
Form | Liquid |
Grade | Multipurpose Solvents |
Incompatible Materials | Strong oxidizing agents, Acids, Explosives |
Lower Explosion Limit | Not determined |
Melting Point/Range | -3 °C |
Partition Coefficient | No data available |
Solubility in Water | Insoluble |
Upper Explosion Limit | Not determined |
Vapor Density | 9.3 |
Vapor Pressure | 1.3 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | B&J Brand™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout