Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C8H8O3 |
MDL Number | Molar Mass 152.15 g/mol | RTECS Number CU6540000 | Synonyms 3- |
Property | Value |
---|---|
Form | crystalline |
Identity (NMR) | complying |
Assay (HPLC) | Min. 99.5 % |
Melting point | 112.6 - 116.4 °C |
Colour of the solution | complying |
Turbidity of solution | complying |
UV- cutoff | 300 - 400 nm |
Analyte Suitability | small organic molecules |
Property | Value |
---|---|
Boiling Point/Range | 304.7 °C |
Certification | for MALDI-MS |
Color | Light Brown |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | UV-Spectroscopy Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 117 °C |
Partition Coefficient | 0.95.6.2 (20 °C) |
Purity Percentage | 99.50 |
Purity Details | ≥99.50% |
Solubility in Water | 2.27 g/l (20 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | 0.00394 Pa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout