Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | Synonyms Methyl alcohol; Iodine |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 124 °C(1,013 hPa).2-Methoxyethanol |
Certification | ACS Reagent |
Color | Brown |
Density | No data available |
Flashpoint | 2-Methoxyethanol.38 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | No information available. |
Lower Explosion Limit | 2.5 %(V).2-Methoxyethanol |
Melting Point/Range | 2-Methoxyethanol.-85 °C |
Partition Coefficient | -0.85 |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 20 %(V).2-Methoxyethanol |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Product Line | Laboratory Reagent |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN2924 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout