Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | EC Number | MDL Number | RTECS Number OA5500000 |
Synonyms Parrafin oil |
Property | Value |
---|---|
Identity (IR) | complying |
Autoignition Temperature | 442 °F |
Explosion Limit | 5 % |
Vapor Pressure | 0.23 mmHg ( 20 °C) |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 175-325 °C |
Color | Colorless |
Concentration | <=100.00% |
Density | 0.8 g/cm3 (20 °C) |
Flashpoint | 38 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides |
Lower Explosion Limit | 0.7 %(V) |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 100.00 |
Purity Details | <=100.00% |
Solubility in Water | Slightly soluble |
Upper Explosion Limit | 5 %(V) |
Vapor Pressure | 0.3 hPa |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN1223 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout