R1762
Fluka

Kresoxim-methyl

SKU
R1762
Analytical standard, reference material
Synonym(s)
Methyl (E)-α-(methoxyimino)-2-(2-methylphenoxymethyl)phenylacetate; Methyl (E)-methoxyimino[α-(o-tolyloxy)-o-tolyl]acetate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number
N/A
Linear Formula
C18H19NO4
MDL Number Molar Mass
313.4 g/mol
Synonyms
Methyl (E)-α-(methoxyimino)-2-(2-methylphenoxymethyl)phenylacetate; Methyl (E)-methoxyimino[α-(o-tolyloxy)-o-tolyl]acetate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 96.0 %
measurement uncertaintyeffective %
melting range97 - 103 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Colorwhite
Concentration≤100.00%
Densityno data available
Flashpointno data available
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range101 °C
Partition Coefficient3.4
Purity Percentage100.00
Purity Details<=100.00%
Vapor Pressure0.023 Pa (20 °C)
Viscosityno data available
pH-Valueno data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product