Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials and organic reference materials.
Expert Technical Support
Receive fast technical support from experts who have been developing, producing, and testing standards for decades:
Office: +49(0) 51 37 999 150
Fax: +49(0) 51 37 999 698
Email: TS-standards@honeywell.com
Brand Fluka | UNSPSC Code 41116107 | Beilstein Registry Number | CAS Numbers (All) | EC Number |
MDL Number | Molar Mass 162.23 g/mol | Synonyms (−)-1-Methyl-2-(3-pyridyl)pyrrolidine, (S)-3-(1-Methyl-2-pyrrolidinyl)pyridine |
Property | Value |
---|---|
Grade | Analytical Standard |
Identity (NMR) | complying |
Assay (GC) | min. 98 % |
Measurement Uncertainty | effective % |
Refractive index (n 20/D) | 1.52 - 1.53 |
Property | Value |
---|---|
Boiling Point/Range | 247 °C (993 hPa) |
Color | Light Yellow |
Density | 1.010 g/cm3 (20 °C) |
Flashpoint | 101 °C |
Form | Liquid |
Grade | Acaricides and Insecticides |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 0.7 %(V) |
Melting Point/Range | -79 °C |
Partition Coefficient | 1.17 |
Solubility in Water | Completely miscible |
Storage Temperature | Ambient |
Upper Explosion Limit | 4 %(V) |
Vapor Pressure | 0.051 hPa (20 °C) |
pH-Value | No data available |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | II |
UN ID | UN1654 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout