Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) |
Property | Value |
---|---|
Assay (calculated to the dried substance) | 99.5 - 101.0 % |
Specific rotation (a)0/D; c=20 in H2O | 12.0 - 12.8 ° |
Loss on drying (105°C) | Max. 0.1 % |
Sulfated ash | Max. 0.01 % |
Calcium (Ca) | Max. 20 ppm |
Copper (Cu) | Max. 0.0005 % |
Iron (Fe) | Max. 0.0005 % |
Lead (Pb) | Max. 0.0002 % |
Heavy metals (as Pb) | Max. 5 ppm |
Chloride (Cl) | Max. 5 ppm |
Sulfate (SO4) | Max. 150 ppm |
Oxalate (as Oxalic acid) | Max. 200 ppm |
Appearance of the solution | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | ISO, Ph. Eur |
Color | Colorless |
Density | 1.76 g/cm3 (20 °C) |
Flashpoint | >100 °C |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | Incompatible with oxidizing agents, Bases |
Lower Explosion Limit | No data available |
Melting Point/Range | 168-170 °C |
Partition Coefficient | -0.76 |
Purity Details | 99.50-101.00% |
Solubility in Water | 1.390 g/l (20 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | 1.6 (25 °C) |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout